Please refer to the table 1 for general specifications by substrate materials.
Three types of sheet resistance are available.
Please refer to the table 2 below.
The specifications of AuSn pre-coating are shown in the table 3 and the figure 2 below.
The table 4 shows Au electrode specifications.
Dimension tolerance varies depending on thickness.